??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part Number
128790
Description
F4B-DL-200
Lubrication Feature
RE-LUBE
Weight
6.9 lbs
A
2.01 Inch
B
5.63 Inch
C
2.10 Inch
D
4.38 Inch
F
1/2 Inch
H
0.63 Inch
J
0.63 Inch
L
3.24 Inch
N
2.88 Inch
Download modelli CAD
Anteprime